SLUUCZ1
July 2024
TPS546C25
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.1.1
Test and Configuration Software
2.1.1.1
Description
2.1.1.2
Features
2.1.2
Test Equipment
2.1.2.1
Voltage Source
2.1.2.2
Multimeters
2.1.2.3
Output Load
2.1.2.4
Oscilloscope
2.1.2.5
Fan
2.1.2.6
USB-to-GPIO Interface Adapter:
2.1.2.7
Recommended Wire Gauge
2.1.3
Tip and Barrel Measurement
2.1.4
List of Test Points, Jumpers, and Connectors
2.1.5
Configuring EVM to Overdrive VDRV
2.2
Best Practices
3
Software
3.1
EVM Configuration Using the Fusion GUI
3.1.1
Configuration Procedure
3.2
Using the Fusion GUI
3.2.1
Opening the Fusion GUI
3.2.2
Changing ON_OFF_CONFIG
3.2.3
SMBALERT# Mask
3.2.4
All Config
3.2.5
Pin Strapping
3.2.6
Monitor
3.2.7
Status
4
Implementation Results
4.1
Test Procedure
4.1.1
Line and Load Regulation and Efficiency Measurement Procedure
4.1.2
Efficiency Measurement Test Points
4.1.3
Control Loop Gain and Phase Measurement Procedure
4.2
Performance Data and Typical Characteristic Curves
4.2.1
Efficiency
4.2.2
Transient Response
4.2.3
Control Loop Bode Plot
4.2.4
Output Ripple
4.2.5
Control On
4.2.6
Control Off
4.2.7
Control On With Prebiased Output
4.2.8
Thermal Image
5
Hardware Design Files
5.1
Schematic
5.2
EVM Assembly Drawing and PCB Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
4.1.1
Line and Load Regulation and Efficiency Measurement Procedure
Set up the EVM according to
Section 2.1.2
and
Section 4.1.2
.
Set the electronic load to draw 0A
DC
.
Increase the V
IN
from 0V to 12V using a voltage meter to measure input voltage.
Use the other voltage meter to measure output voltage V
OUT
.
Vary the load from 0 to 35A
DC
. V
OUT
must remain in regulation as defined in
Table 2-1
.
Vary the V
IN
from 5V to 18V. V
OUT
must remain in regulation as defined in
Table 2-1
.
Decrease the load to 0A.
Decrease V
IN
to 0V.