SLUUCZ1 July 2024 TPS546C25
Changing the On and Off Config prompts a pop-up window with details of the options shown in Figure 4-2. This pop-up window shows multiple options of what turns on and off the power conversion. By default, the TPS546C25 is configured to CONTROL Pin Only. This pin functions as the EN/UVLO pin with resistors.