SLUUCZ5 December 2024 TPS54538
The schematic for the TPS54538EVM is shown in Figure 4-1.
The default operating frequency of TPS54538EVM is 500kHz with RT resistor(R10) float, and default mode is ECO, external soft start, spread spectrum. If another frequency or mode is needed, then refer to related description of RT and mode in the TPS54538 3.8V to 28V, 5A, 4A, 3A, Synchronous Buck Converters data sheet.