SLUUCZ6A May 2024 – July 2024
Table 4-1 lists the electrical characteristics.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN | Operating |
5.5 |
19.5 | 24 | V | |
Input current, non-switching, IVIN | No load, VEN = 5V, non-switching | VIN = 12V |
90 | µA | ||
Input current, shutdown, IVINSDN | No load, VEN = 0V | VIN = 12V |
3 | µA | ||
EN Threshold High-level, VEN(ON) | TJ=25°C |
1 | V | |||
EN Threshold Low-level, VEN(OFF) | TJ=25°C | 0.4 | V | |||
OOA mode for EN pin, VEN(OOA) |
1 | 1.6 | V | |||
Eco-mode for EN pin, VEN(ECO) |
2.2 | 5.5 | V | |||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT | TJ=25°C |
5.1 |
5.15 | 5.2 | V | |
Output current, IOUT | VIN = 5.5V to 24V | 0 | 12 | A | ||
Soft-start time, tSS | Internal soft-start time, SS pin floating |
0.9 | ms | |||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, FSW | CCM operation, MODE < 0.4V |
920 | kHz | |||
CCM operation, MODE > 1V |
560 | kHz | ||||
TPS513885 operating junction temperature, TJ | –20 | 125 | °C |