SLUUCZ6A
May 2024 – July 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Test Equipment
2.1.3
Recommended Test Setup
2.1.3.1
Input Connections
2.1.3.2
Output connections
2.1.4
Test Procedure
2.1.4.1
Line and Load Regulation, Efficiency
3
Implementation Results
3.1
Performance Data and Results
3.1.1
EVM Characteristics
3.1.2
Conversion Efficiency
3.1.3
Operating Waveforms
3.1.3.1
Start-Up and Shutdown with EN
3.1.3.2
Start-Up with VIN
3.1.3.3
Load Transient Response
3.1.3.4
Output Voltage Ripple
3.1.4
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.2.1
Multi-Layer Stackup
4.2.2
Component Drawings
4.3
Bill of Materials
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
8
Revision History
Features
5.5V to 24V input voltage range
5.15V fixed output voltage range
Support 12A continuous output current
Selectable PSM and OOA mode under light load
Fast load transient response