SLUUCZ9B January 2024 – May 2024
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VINP | Input voltage range | PVCC=1.5W | 4.5 | 5 | 5.5 | V |
IIN_FL | Input current at full load | VINP=4.5V-5.5V, VCC=5.0V, IVcc=300 mA | 535 | mA | ||
IIN_NL | Input current at no load | VINP =5.0V, VCC=5.0V, IVcc=0 mA | 7 | 15 | mA | |
OUTPUT CHARACTERISTICS | ||||||
VCC | DC full load set-point | VINP=4.5V-5.5V, VCC=5.0V, IVCC=300 mA | 4.85 | 5 | 5.15 | V |
IVCC | VCC load current range | VINP=4.5V-5.5V | 0 | 300 | mA | |
VCC%LD | Load regulation | VINP=5.0V, VCC=5.0V, IVCC =0-300mA | 0.5 | % | ||
VCC(AC) | pk-to-pk AC ripple | 20MHz bandwidth, VINP=5.0V, VCC=5.0V, IVCC=300mA, Ta=25ºC, Cout=22uF | 50 | 75 | mV | |
PMAX | Recommended maximum output power | VINP=5.0V, IVCC=300mA, Ta=25ºC | 1.5 | W | ||
SYSTEM CHARACTERISTICS | ||||||
η | Full load efficiency | VINP=5.0V, VCC=5.0V, IVCC=300mA, Ta=25ºC, Cout=22uF | 55 | % | ||
fSW | Switching frequency | 76 | MHz |