SLUUCZ9B January 2024 – May 2024
The UCC33420EVM-080 is intended to allow designers to evaluate the performance characteristics and capabilities of the UCC33420-Q1 quickly and easily for use in automotive and industrial bias applications. The EVM allows users to test functions of the UCC33420-Q1 such as Enable/Fault (EN/FLT) and configure the isolated output voltage for VISO=5.0V or VISO=5.5V using the SEL pin and apply variable loads to the outputs. The EVM allows the user to measure efficiency across the input voltage range and vary output loads according to system requirements.