SLUUD07A June   2024  – September 2024 BQ51013C-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. 6Revision History

Bill of Materials (BOM)

Table 3-1 lists the bill of materials.

Table 3-1 Bill of Materials(1)
Designator Qty Value Description Package Reference Part Number Manufacturer
!PCB 1 Printed Circuit Board BMS044 Any
C1, C2 2 0.068uF CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 CGA3E2X7R1H683K080AA TDK
C3 1 0.047uF CAP, CERM, 0.047uF, 50V, +/- 10%, X7R, 0603 0603 C1608X7R1H473K080AA TDK
C4 1 1800pF CAP, CERM, 1800 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C1H182JA01D MuRata
C5 1 100pF CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 0603 GCM1885C2A101JA16D MuRata
C6, C16, C18, C19 4 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 GCM188R71H104KA57D MuRata
C7, C17, C20 3 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 805 CL21B105KBFNNNE Samsung Electro-Mechanics
C8, C13 2 0.022uF CAP, CERM, 0.022uF, 50V, +/- 10%, X7R, 0603 0603 C0603C223K5RACTU Kemet
C9, C12 2 0.47uF CAP, CERM, 0.47uF, 25V, +/- 10%, X7R, 0603 0603 GRM188R71E474KA12D MuRata
C10, C11 2 0.01uF CAP, CERM, 0.01uF, 50V, +/- 10%, X7R, 0603 0603 C0603C103K5RACTU Kemet
C14, C15 2 10uF CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206_190 1206_190 CL31B106KLHNNNE Samsung Electro-Mechanics
D1 1 Green LED, Green, SMD 1.6x0.8x0.8mm LTST-C190GKT Lite-On
D2 1 5.1V Diode, Zener, 5.1V, 300mW, SOD-523 SOD-523 BZT52C5V1T-7 Diodes Inc.
H1 1 Tape segment, Low Static Polyimide Film. Cut tape section from 36 yard roll 1.5" x 2.3" 5419-1 1/2" 3M
H2 1 Case Modified Polycase LP-11B with 4 screws J-6838A Polycase
H4, H5, H6, H7 4 #4 x 3/8" pan head phillips screw #4 x 3/8" PMSSS 440 0038 PH B&F Fastener
H8, H9, H10, H11 4 Spacer, 0.100" Thk x 0.25" OD x 0.147" ID 0.1" THK 905-100 Bivar
J1, J2, J3, J4, JP7 5 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
JP1, JP2, JP3, JP4, JP6 5 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
L1 1 14.3uH 1 Coil, 1 Layer 14.3µH Wireless Charging Coil Receiver 190mOhm Max Inductor_48MM00_32MM00 760308103215 Wurth Electronics
LBL1, LBL2 2 PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
Q1 1 Trans MOSFET P-CH 30V 7.5A Automotive 8-Pin SOIC N T/R SOIC8 SQ4949EY-T1_GE3 Vishay
R2 1 200 RES, 200, 1%, 0.1W, 0603 0603 RC0603FR-07200RL Yageo
R3 1 100k Trimmer, 100k ohm, 0.25W, TH 4.5x8x6.7mm 3266W-1-104LF Bourns
R4 1 110 RES, 110, 1%, 0.1W, 0603 0603 RC0603FR-07110RL Yageo
R7 1 1.50k RES, 1.50k, 1%, 0.1W, 0603 0603 RC0603FR-071K5L Yageo
R10 1 499 RES, 499, 1%, 0.1W, 0603 0603 CRCW0603499RFKEAC Vishay-Dale
R11 1 10.0k RES, 10.0k, 1%, 0.1W, 0603 0603 RC0603FR-0710KL Yageo
R15 1 1.00k RES, 1.00k, 1%, 0.1W, 0603 0603 RC0603FR-071KL Yageo
R16 1 5 K Trimmer, 5k ohm, 0.25W, TH 4.5x8x6.7mm 3266W-1-502LF Bourns
R17 1 42.2k RES, 42.2 k, 1%, 0.1W, 0603 0603 RC0603FR-0742K2L Yageo
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP6 5 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP7, TP10, TP12, TP16, TP17, TP18 7 Test Point, Miniature, Red, TH Red Miniature Test point 5000 Keystone
TP2, TP3, TP4, TP5, TP6, TP8, TP9 7 Test Point, Miniature, Yellow, TH Yellow Miniature Test point 5004 Keystone
TP13, TP14, TP15 3 Test Point, Miniature, Black, TH Black Miniature Test point 5001 Keystone
U1 1 BQ51013BQWRHLT VQFN20 BQ51013BQWRHLT Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J6 0 Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH 5x2 Shrouded header N2510-6002-RB 3M
JP5 0 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
R1, R5, R14 0 10.0k RES, 10.0k, 1%, 0.1W, 0603 0603 RC0603FR-0710KL Yageo
R8, R9 0 200 RES, 200, 1%, 0.1W, 0603 0603 RC0603FR-07200RL Yageo
R13 0 20k Trimmer, 20k ohm, 0.25W, TH 4.5x8x6.7mm 3266W-1-203LF Bourns
Unless otherwise noted in the Alternate PartNumber and/or Alternate Manufacturer columns, all parts can be substituted with equivalents.