SLUUD12 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Introduction

The TPS62A03 and TPS62A03A are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution-size. The TPS62A03 and TPS62A03A delivers an output current up to 3A. The TPS62A03A variant operates in forced PWM mode (FPWM) across the whole load current range. This user’s guide describes the characteristics, operation, and use of theTPS62A03 and TPS62A03A evaluation modules (EVM). The document includes setup instructions for the following:

  • Hardware
  • A printed-circuit board (PCB) layout
  • Schematic diagram
  • Bill of materials (BOM)

Throughout this document, the TPS62A03xEVM-028 is used as an abbreviation representing the TPS62A03EVM-028 (001) and TPS62A03AEVM-028 (002).