SLUUD12 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Description

The TPS62A03EVM-028, TPS62A03AEVM-028 evaluation modules (EVM) are designed to help users easily evaluate and test the operation and functionality of the TPS62A03 and TPS62A03A buck converters. The EVMs convert a 2.5V to 5.5V input voltage to a regulated 1.8V output voltage that delivers up to 3A maximum. The TPS62A03EVM-028 and TPS62A03AEVM-028 are available in a 1.6mm × 1.6mm SOT563 package.