SLUUD12
July 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Feedforward Capacitor
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
Input voltage range 0.5V to 5.5V
Adjustable output voltage range 0.6V to V
IN
100% mode operation
Quiescent current < 28.5µA
Feedback accuracy 1%(0°C to 125°C)
Switching frequency 2.2MHz (PWM)
Power save mode or PWM option available