SLUUD23 September 2024
The electrical characteristics are shown in Table 3-1.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN | Operating | 5.5 | 65 | V | ||
Input current, non-switching, IVIN | No load, VEN = 3V, non-switching | VIN = 12V | 26.5 | 40 | µA | |
Input current, shutdown, IVINSDN | No load, VEN = 0V | VIN = 12V | 0.8 | 3 | µA | |
EN Threshold High-level, VEN(ON) | EN rising, enable switching | 1.1 | 1.227 | 1.36 | V | |
EN Threshold Low-level, VEN(OFF) | EN falling, disable switching | 0.85 | 1.0 | 1.15 | V | |
REFERENCE VOLTAGE | ||||||
Reference voltage, VFB | 0.788 | 0.8 | 0.812 | V | ||
FB input leakage current, IFB(LKG) | VFB = 0.8V | 0.2 | nA | |||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, FSW | CCM operation, "X" Version | 340 | 400 | 460 | kHz | |
CCM operation, "Y" Version | 935 | 1100 | 1265 | kHz | ||
LMR51603 operating junction temperature, TJ | –40 | 150 | °C |