Table 2-5 Recommended Operating Conditions for
BQ25856EVM | Description | MIN | TYP | MAX | UNIT |
---|
VIN
(J1) | Input
voltage to the EVM | 4.2 | | 55(1) | V |
VOUT
(J3) | Output
voltage of the EVM | 3.3 | | 55(1) | V |
ILIM_HIZ
(J1) | Input
current of the EVM | | | 10(3)(4) | A |
ICHG
(J3) | Output
current of the EVM | | | 10(3) | A |
Regulator output power | Output
power of the EVM | | | 400(3) | W |
EXT_DRV
(J6) | Voltage
applied to DRV_SUP pin of the regulator | 4 | | 11 | V |
IAC
Sense Resistor | Input
current sense resistor | 2 | 2(5) | 10 | mΩ |
EVM
Operating Ambient Temperature (TA) | | | 25(2) | | °C |
(1) Due to the high di/dt and dv/dt
electrical flow associated with switch-mode power supplies, nodes on the EVM can
have high spike above input voltage (in buck mode) or output voltage (in boost
mode) level. Switch node voltage can swing up to "input or output + inductive
spike" level. High side gate drives can swing up to "switch node voltage + 11V
(DRV_SUP supply voltage dependent) + gate drive inductive spike" level. Safety
precautions must be observed at all times.
(2) Connectors, bump-ons, jumpers on the EVM are not a good choice for evaluation
under temperature greatly deviated from room temperature of 25°C. Please refer
to BOM for temperature rating of board components.
(3) Thermal monitoring (for example,
using a thermal camera) is recommended if power stage output current > 5A or
total output power > 100W.
(4) Default EVM input current limit
is set to 8A through the IIN pin. The current limiting feature can be disabled
by setting EN_IIN_PIN bit to '0', changing IIN pin resistor, or shorting IIN pin
to PGND through JP11.
(5) The input sense resistor is
optional and the sense resistor can be removed. For an USB-C EPR operation, a
5mΩ sense resistor is needed.