SLUUD38 June 2024 TPSM82866A , TPSM82866C
The TPSM82866AA0PEVM and TPSM82866CA3PEVM evaluation modules (EVM) facilitate the evaluation of the TPSM82866AA0PRCFR and TPSM82866CA3PRCFR, 6A pin-to-pin compatible step-down power modules in a 2.3mm × 3mm x 1.95mm MagPack™ package. The TPSM82866AA0PEVM provides an adjustable output voltage down to 0.6V, with 1% accuracy from input voltages from 2.4V to 5.5V. The TPSM82866CA3PEVM provides an I2C adjustable output voltage down to 0.8V, with 1% accuracy from input voltages from 2.4V to 5.5V.