SLUUD50 October 2024 BQ27Z758
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Protections | HOCD | Recovery Threshold | I2 | -32768 | 32767 | -200 | mA | Hardware Overcurrent in Discharge recovery threshold |
Protections | HOCD | Recovery Delay | U1 | 0 | 255 | 70 | s | Hardware Overcurrent in Discharge recovery delay |