SLUUD50 October 2024 BQ27Z758
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Protections | HSCD | Recovery Threshold | I2 | –32768 | 32767 | –200 | mA | Short Circuit in Discharge recovery threshold |
Protections | HSCD | Recovery Delay | U1 | 0 | 255 | 7 | s | Short Circuit in Discharge recovery delay |