SLUUD50 October 2024 BQ27Z758
This manual discusses the modules and peripherals of the BQ27Z746-R1 and BQ27Z758 devices, and how each is used to build a complete battery pack gas gauge and protection solution. For electrical specifications, refer to either the BQ27Z746 Single-Cell Battery Fuel Gauge with Integrated Protector (SLUSDW2) or the BQ27Z758 Single-Cell Battery Fuel Gauge with Integrated Protector (SLUSFQ0).