SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
This device has 2 USB lines which can be used for BC1.2 detection, or as standard GPIOs. Connect these pins to USB 2.0 lines and at the same time use these pins for BC1.2 detection. If lines are not used, any event can be assigned to the lines for BC 1.2 detection.