Revision History
Changes from * Revision (May 2020) to A Revision
- Changed TPS51393 to TPS51395Go
- Deleted 0.8 A to 7.2 A load step with s.4/Vµs slew rateGo
- Added cross-reference to TPS51215A Load Transient Waveform imageGo
- Added The TPS51215A transient waveform conditions are VIN=12.6V, Slew rate=12A/µs, FSW =600kΩ, L=0.22µH, and COUT=220µF + 22*12µF. Go
- Added TPS51215A Load Transient Waveforms titleGo