SLVAEW7 September 2020 ADC12DJ5200RF , LMK00304 , LMK04828 , LMX2594 , TPS62912 , TPS62913
Performance tables and graphs comparing the original ADC12DJ5200RF Original EVM with the TPS62913 modified board are shown below.
Frequency (Hz) | Original ADC12DJ5200RF EVM SNR (dBFS) | TPS62913 ADC12DJ5200RF EVM SNR (dBFS) |
---|---|---|
349656677.2 | 54.345 | 53.771 |
989659118.7 | 53.829 | 53.659 |
2399751282 | 53.775 | 53.643 |
4499754333 | 51.754 | 51.846 |
5899769592 | 51.036 | 50.864 |
7999812317 | 49.889 | 49.525 |
Frequency (Hz) | Original ADC12DJ5200RF EVM SFDR (dBFS) | TPS62913 ADC12DJ5200RF EVM SFDR (dBFS) |
---|---|---|
349656677.2 | 61.327 | 63.344 |
989659118.7 | 61.015 | 62.243 |
2399751282 | 63.357 | 64.835 |
4499754333 | 56.525 | 59.718 |
5899769592 | 51.946 | 52.896 |
7999812317 | 50.945 | 52.623 |
The next plot, Figure 2-9, shows how no PSMR is observed with an analog input signal frequency of 1.2 GHz applied when using the original power design with SMPS and LDO, and the TPS62913 switching supply only.
Additionally, no visible modulation of the switcher power supply spur is seen around the carrier and at DC as seen in Figure 2-10.
Configuration | Input Current | Input Power |
---|---|---|
Original Power Supply Configuration with SMPSs + LDOs | 828.2 mA | 9.938 W |
TPS62913 Power Supplies only | 704.3 mA | 8.4516 W |
Input Current and Power Savings | 123.9 mA | 1.4864 W |
Below are thermal images of the power supplies running when taking data for the performance comparison tables.