SLVAF16A March 2021 – December 2021 AFE7920 , AFE7950 , TPS541620 , TPS62912 , TPS62913
The original AFE7920 RevC evaluation module used a DC-DC converter with LDO followers to provide power to the AFE 1.8 V rails.
The original EVM power supply is outlined in blue and shown in Figure 1-3. The DC/DC and LDO's consume a large amount of the board area in this design, and uses two sides of the board.
In the revised design, the LDOs are removed for the 1.8 V rails, and the TPS62913 low-ripple, low-noise DC-DC converter is used instead. This implementation improves the efficiency (reducing power loss), reduces temp rise, and reduces the part count in comparison to a solution using LDOs while maintaining the output voltage ripple and noise requirements of the AFE for good performance.
The updated EVM power supply with the TPS62913 and dual output TPS541620 is outlined in blue and shown in Figure 1-7. The DC/DC solution size is considerably smaller in this design, and is on a single side of the board.
The schematics for the 1.8 V rails can be found in the Section 3.
Component | Original Rev C | Rev C with TPS62913 |
---|---|---|
Switching Power Supplies | 1 x TPS54824 (3.5mm x 3.5mm) | 2 x TPS62913 (2mm x 2mm ea) |
LDO's | 1 x TPS7A85A 4A LDO (3.5mm x 3.5mm), 1 x TPS7A83A 2A LDO (3.5mm x 3.5mm), 1x TPS7A92 1A LDO (2.5mm x 2.5mm) | None |
Size of Power Supplies | 43 sqmm + passives | 8 sqmm + passives |