SLVAF41A March 2021 – November 2021 TPS61094
The supercap lifetime is related to the operating temperature and operating voltage. The classical aging model for supercapacitors is Eyring's law that estimates the aging rate, as the Equation 2. This law stipulates that a 200-mV voltage surplus increases the aging by a factor of 2 and have the same effect as a temperature increase of 10 °C. (reference 6, 7, 8)
where
tref Reference lifetime (hours)
Vref Reference applied bias voltage (V)
Tref Reference aging temperature (K)
The smart meter customer can lower the operation voltage according to their life time and operation temperature requirement. There is the estimation lifetime from VINA Tech 3.0V series supercap, as shown in Table 5-1
Temp Voltage (V) |
25 °C Year |
30 °C Year |
40 °C Year |
50 °C Year |
60 °C Year |
70 °C Year |
75 °C Year |
80 °C Year |
---|---|---|---|---|---|---|---|---|
2.1 | 180.5 | 127.7 | 63.8 | 31.9 | 16.0 | 8.0 | 5.6 | 4.0 |
2.2 | 127.7 | 90.3 | 45.1 | 22.6 | 11.3 | 5.6 | 4.0 | 2.8 |
2.3 | 90.3 | 63.8 | 31.9 | 16.0 | 8.0 | 4.0 | 2.8 | 2.0 |
2.4 | 63.8 | 45.1 | 22.6 | 11.3 | 5.6 | 2.8 | 2.0 | 1.4 |
2.5 | 45.1 | 31.9 | 16.0 | 8.0 | 4.0 | 2.0 | 1.4 | 1.0 |
2.6 | 31.9 | 22.6 | 11.3 | 5.6 | 2.8 | 1.4 | 1.0 | 0.7 |
2.7 | 22.6 | 16.0 | 8.0 | 4.0 | 2.0 | 1.0 | 0.7 | 0.5 |
2.8 | 16.0 | 11.3 | 5.6 | 2.8 | 1.4 | 0.7 | 0.5 | 0.4 |
2.9 | 11.3 | 8.0 | 4.0 | 2.0 | 1.0 | 0.5 | 0.4 | 0.3 |
3.0 | 8.0 | 5.6 | 2.8 | 1.4 | 0.7 | 0.4 | 0.3 | 0.2 |
Note: 30% capacitance degradation is considered as the end of life (reference 9).