SLVAFA4 august   2023 TPS650330-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Programmable Camera PMICs
    1. 2.1 Advantages of Production Programming
    2. 2.2 Key Features
    3. 2.3 Default Register Settings
  6. 3Production Line Programming
    1. 3.1 External I2C Controller
    2. 3.2 SerDes Back-Channel
    3. 3.3 Example Code
  7. 4Summary
  8. 5References

Summary

The TPS65033000-Q1 automotive camera PMIC contains programmable NVM to define the default output voltages, power sequencing, and other customizable settings. With the appropriate design implementations, an external I2C controller or the SerDes back-channel can be utilized in mass production flow to reprogram the device with a target configuration. This allows a single PMIC part number to be used across many vision applications with varying image sensors and power requirements, enabling a shorter development cycle and faster time-to-market. For more information on programming TI's latest automotive camera PMICs, get started with the TPS650330-Q1 Automotive Camera Module PMIC Evaluation Module and TPS65033x Customer Programming BoosterPack™.