SLVAFA4 august 2023 TPS650330-Q1
Time to market and design scalability are critical in the remote camera market as automotive and industrial end equipment continue increasingly make use of human and machine vision. Established and emerging applications require specialized image sensors which often differ in power consumption and power sequence requirements. A scalable design allows re-use across different applications with minimal changes. As remote cameras become more widespread, more design-in opportunities means a faster time to market and scalable designs are critical to win more business.
Reprogramming the TPS65033000-Q1 in production reduces time to market as the device has already been released and qualified at TI. Production programming also increases platform flexibility as compatibility with a wide range of image sensors and vision applications requires only some changes to the production programming code.