SLVAFC5 March 2022 TPS629210 , TPS629210-Q1
The application circuit shown in Figure 6-1 is used to generate the data for typical performance. L1 is a 2.2 µH inductor from Coilcraft, whereas a 2.2 µH XGL3530-222MEC is used. The output capacitors used 3x22 µF, 10 V, 0603, X5R ceramic capacitor. The input capacitor used 10 μF, 25V, 0603, X5R. Unless otherwise specified, VIN = 12 V and VOUT = –3.3 V, IOUT=0 A to 0.76 A, 2.5 MHz, Auto PFM/PWM, internal feedback (VSET).