SLVAFG2 august 2023 TPS23882B
In additional to just running the basic conformance testing on an individual port and to better recreate the system-level environment, TI individually tests all ports of the PSE controller devices while having the background ports running under various other PoE-application conditions. TI further, repeats testing conditions over extended periods of time to make sure performance is consistent after multiple hours, days and or continued operation.
Sifos HW: PSA-3000 Chassis with PSA-3202 Test Blades
Sifos SW: PSA v5.3.04
PSE HW:TPS23882B1EVM-008 + BOOST-PSEMTHR-007 with Vpwr = 48 V
PSE SRAM: v07
PSE Config: AUTO mode (pin resistor being set to 62 kΩ, 2-pair 30 W)
For more information please refer to the FAQ on TI’s E2E™ design support forum.