SLVAFH1A December 2022 – December 2023 TPS62933 , TPS62933F , TPS62933O , TPS62933P
When the appropriate buck converter is chosen, shown in Figure 3-1, the user must choose the correct external components such as a resistor divider, inductor, input capacitor, output capacitor, and bypass capacitor, for high, steady, and transient performance.
For this design example, use the input parameters listed in Table 3-1.
Design Parameter | Example Value |
---|---|
Input voltage range | 12-V nominal 8 V to 16 V |
Output voltage range | –12 V |
Transient response, 50% load step | ∆VO = ±5% |
Output ripple voltage | 1% |
Output current rating | Maximum 1.2 A |