SLVAFH1A December   2022  – December 2023 TPS62933 , TPS62933F , TPS62933O , TPS62933P

 

  1.   1
  2.   Create an Inverting Power Supply Using a TPS6293x Buck Converter With Internal Compensation
  3.   Trademarks
  4. 1Configuring the Buck Converter for Inverting Buck-Boost Topology Application
  5. 2Choosing the Correct Buck Converter for Inverting Power Application
    1. 2.1 Output Voltage Range
    2. 2.2 Input Voltage Range
    3. 2.3 Output Current Range
  6. 3Selecting Applicable External Components for Inverting Power Application
    1. 3.1 Resistor Divider
    2. 3.2 Inductor and Output Capacitor Selection
      1. 3.2.1 Inductor Selection
        1. 3.2.1.1 Output Current
        2. 3.2.1.2 Inductor Current Ripple
      2. 3.2.2 Output Capacitor Selection
        1. 3.2.2.1 Large Load Transient
        2. 3.2.2.2 Output Ripple Voltage
    3. 3.3 Input Capacitors
    4. 3.4 Bypass Capacitor
    5. 3.5 Enabling and Adjusting UVLO
  7. 4Experimental Results
  8. 5Summary
  9. 6References
  10. 7Revision History

Summary

The TPS6293x buck converter can be configured as an inverting buck boost converter to generate a negative output voltage. This application report explains, due to the internal compensation, how to select an applicable LC value and other external components. Measured data from the example design is provided.