SLVAFH6 November 2023 LM25066 , LM5066 , LM5066I , TPS25984 , TPS25985 , TPS25990 , TPS536C9T
This application note outlines the implementation of the PSYS monitor using either a single TPS25984, TPS25985 or TPS25990 eFuse or a parallel combination of TPS25990 and TPS25984/5 eFuses in higher current designs for incorporating the PSYS and PSYS_CRIT# functionalities in a VR14 controller powering CPUs or GPUs. TPS25984, TPS25985 or TPS25990 eFuses serve both the purposes of providing smart input power path protection features as well as accurate and high-bandwidth input current monitoring. This makes TPS25984, TPS25985 or TPS25990 eFuses well-designed for the PSYS monitors as per the requirements specified in the Intel® VR14 specifications. The system designers do not need to add any more extra active components for implementing the PSYS monitors.