SLVAFP8 December   2023 AM625SIP , TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. TPS65219 Variants
    1. 3.1 TPS65219 NVMs to Power AM625SIP
  7. TPS6521905 User-Programmable NVM
  8. AM62x Core Voltage Selection
  9. VSYS Voltage Ramp
  10. Power Block Diagrams
    1. 7.1 TPS6521902 Powering AM62x
    2. 7.2 TPS6521908 Powering AM62x
  11. TPS65219 VS Discrete
  12. Summary
  13. 10References

TPS65219 VS Discrete

Table 8-1 shows a BOM size comparison between the PMIC and discrete. This BOM assumes all the PMIC power and digital rails are used in the application. The output capacitance of the PMIC Bucks depend on the selected NVM configuration (low bandwidth or high bandwidth). In this scenario, all Bucks are configured for high bandwidth which supports higher load transient but requires higher output capacitance.

Table 8-2 compares discrete with an optimized PMIC BOM where all the Bucks are configured as low bandwidth and two of the LDOs are unused.

Table 8-1 PMIC Option#1 VS Discrete
Discrete PMIC BOM Size
AM62x-SIP Discrete IC Example Part Number Area (mm2) PMIC rail Example Part Number Area (mm2)
VDD_CORE Buck TPS62826DMQR 3.0625 BUCK1-L SRP3020TA-R47M 4.1625
Inductor IHLP1212AEERR47M11 12.675 BUCK1-Cin GRM21BR71A475KE51L 0.9375
Cin GRM188R6YA475ME15D 1.9425 BUCK1-Cout GRM21BZ71A226ME15L 6.3825
Cout GRM188R61A226ME15D 1.9425
Rfb RC0402FR-0741K2L 0.9375
Rfb ERJ-2RKF1003X 0.9375
Csw_fb GRM033R71E121KA01D 0.4675
Pull-up Res ERJ-2RKF1003X 0.9375
VDDS_DDR Buck TPS62A01DRLR 3.4225 BUCK3-L TFM201208BLE-R47MTCF 4.1625
Inductor TFM252012ALMA1R0MTAA 6.1875 BUCK3-Cin GRM21BR71A475KE51L 0.9375
Cin GRM188R6YA475ME15D 1.9425 BUCK3-Cout GRM21BZ71A226ME15L 6.3825
Cout GRM188R61A226ME15D 1.9425
Rfb RN73H1ETTP8352F25 0.9375
Rfb ERJ-2RKF1003X 0.9375
Csw_fb GRM033R71E121KA01D 0.4675
Pull-up Res RC0402FR-07499KL 0.9375
DVDDSHV5 LDO TLV7103318QDSERQ1 3.0625 LDO1-Cin GRM188C81C225KA12D 0.4675
Cin GRM188R6YA106MA73D 1.9425 LDO1-Cout C1005X7S1A225K050BC 0.4675
Cout GRM155R61E225KE11D 0.9375
Rbleed ERJ-2RKF1001X 0.9375
Pull-up Res RC0201JR-0710KL 0.4675
DVDD1V8 Buck TPS62A01DRLR 3.4225 BUCK2-L TFM201208BLE-R47MTCF 4.1625
Inductor TFM252012ALMA1R0MTAA 6.1875 BUCK2-Cin GRM21BR71A475KE51L 0.9375
Cin GRM188R6YA475ME15D 1.9425 BUCK2-Cout GRM21BZ71A226ME15L 6.3825
Cout GRM188R61A226ME15D 1.9425
Rfb CRCW0402200KFKED 0.9375
Rfb ERJ-2RKF1003X 0.9375
Csw_fb GRM033R71E121KA01D 0.4675
Pull-up Res RC0402FR-07499KL 0.9375
VDDA LDO TLV74018PDQNR 1.5625 LDO3/LDO4-Cin C1608X7S1A475K080AC 0.9375
Cin GRM033R61C105ME15D 0.4675 LDO3-Cout C1005X7S1A225K050BC 0.4675
Cout GRM033R61C105ME15D 0.4675
Additional analog resources LDO2-Cin GRM188C81C225KA12D 0.4675
LDO2-Cout C1005X7S1A225K050BC 0.4675
LDO4-Cout C1005X7S1A225K050BC 0.4675
PMIC package PMIC IC package TPS65219 18.0625
PMIC main supply VSYS - Cin GRM188C81C225KA12D 0.4675
PMIC internal LDO VDD1P8 - Cout C1005X7S1A225K050BC 0.4675
PMIC pull-up resistors Various Resistors RC0201JR-0710KL 3.74
Total Discrete Size 66.2975 Total PMIC size 60.9275
Table 8-2 PMIC Option#2 VS Discrete
Discrete PMIC Size - Optimized
AM62x-SIP Discrete IC Example Part Number Area (mm2) PMIC rail Example Part Number Area (mm2)
VDD_CORE Buck TPS62826DMQR 3.0625 BUCK1-L SRP3020TA-R47M 4.1625
Inductor IHLP1212AEERR47M11 12.675 BUCK1-Cin GRM21BR71A475KE51L 0.9375
Cin GRM188R6YA475ME15D 1.9425 BUCK1-Cout GRM21BZ71A226ME15L 3.375
Cout GRM188R61A226ME15D 1.9425
Rfb RC0402FR-0741K2L 0.9375
Rfb ERJ-2RKF1003X 0.9375
Csw_fb GRM033R71E121KA01D 0.4675
Pull-up Res ERJ-2RKF1003X 0.9375
VDDS_DDR Buck TPS62A01DRLR 3.4225 BUCK3-L TFM201208BLE-R47MTCF 4.1625
Inductor TFM252012ALMA1R0MTAA 6.1875 BUCK3-Cin GRM21BR71A475KE51L 0.9375
Cin GRM188R6YA475ME15D 1.9425 BUCK3-Cout GRM21BZ71A226ME15L 3.375
Cout GRM188R61A226ME15D 1.9425
Rfb RN73H1ETTP8352F25 0.9375
Rfb ERJ-2RKF1003X 0.9375
Csw_fb GRM033R71E121KA01D 0.4675
Pull-up Res RC0402FR-07499KL 0.9375
DVDDSHV5 LDO TLV7103318QDSERQ1 3.0625 LDO1-Cin GRM188C81C225KA12D 0.4675
Cin GRM188R6YA106MA73D 1.9425 LDO1-Cout C1005X7S1A225K050BC 0.4675
Cout GRM155R61E225KE11D 0.9375
Rbleed ERJ-2RKF1001X 0.9375
Pull-up Res RC0201JR-0710KL 0.4675
DVDD1V8 Buck TPS62A01DRLR 3.4225 BUCK2-L TFM201208BLE-R47MTCF 4.1625
Inductor TFM252012ALMA1R0MTAA 6.1875 BUCK2-Cin GRM21BR71A475KE51L 0.9375
Cin GRM188R6YA475ME15D 1.9425 BUCK2-Cout GRM21BZ71A226ME15L 3.375
Cout GRM188R61A226ME15D 1.9425
Rfb CRCW0402200KFKED 0.9375
Rfb ERJ-2RKF1003X 0.9375
Csw_fb GRM033R71E121KA01D 0.4675
Pull-up Res RC0402FR-07499KL 0.9375
VDDA LDO TLV74018PDQNR 1.5625 LDO3/LDO4-Cin C1608X7S1A475K080AC 0.9375
Cin GRM033R61C105ME15D 0.4675 LDO3-Cout C1005X7S1A225K050BC 0.4675
Cout GRM033R61C105ME15D 0.4675
PMIC package PMIC IC TPS65219 18.0625
PMIC main supply VSYS - Cin GRM188C81C225KA12D 0.4675
PMIC internal LDO VDD1P8 - Cout C1005X7S1A225K050BC 0.4675
PMIC pull-up resistors Various Resistors RC0201JR-0710KL 3.74
Total Discrete Size 66.2975 Total PMIC size 50.5025