SLVAFP9 October 2024 TPS65219 , TPS6521905
The always ON-power/efficiency designed power supply consolidation uses the -1L/-2L speed grade devices. This power scheme is similar to the cost optimized optimization. The -1L and -2L devices allow to run VCCINT at 0.72V which helps to reduce power consumption and improve efficiency.