SLVAFP9 October   2024 TPS65219 , TPS6521905

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TPS65219 Overview
  6. 3Power Delivery Networks
    1. 3.1 Always ON: Designed for Cost (-1 and -2 Devices)
    2. 3.2 Always On: Designed for Power and or Efficiency (-1L and -2L Devices)
    3. 3.3 Always On: Designed for PL Performance (-3 Devices)
    4. 3.4 Full Power Management Flexibility (All Speed Grade)
  7. 4Loading a NVM Configuration File to PMIC
  8. 5Summary
  9. 6References

Summary

The TPS6521905 power management IC (PMIC) integrates flexible analog and digital resources that can be programmed to meet the power requirements of the different supply consolidations of the Xilinx’s Zynq UltraScale+ MPSoC. The PMIC programmable NVM memory allows for rapid prototyping and a faster time to market. This PMIC combined with discrete offers a competitive scalable small BOM and low cost power design.