SLVK126C january 2023 – august 2023 TPS7H1111-SP
PRODUCTION DATA
The results show that all devices were fully functional and within specification limits up to 100krad (Si) for both HDR and LDR.
The TPS7H1111-SP showed a strong degree of hardness to irradiation for both biased and unbiased exposure conditions. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level for both biased and unbiased. (see Section 3.2 for the electrical parameters). Note that test numbers are listed only for parameters tested post-TID.