5 Revision
History
Changes from Revision B (May 2023) to Revision C (August 2023)
- Added testing information for 100krad LDR.Go
- Added 100k LDR Device IDsGo
- Added 100krad LDR data.Go
Changes from Revision A (February 2023) to Revision B (May 2023)
- Part name and lot number exposed/tested updated to the RHA part (5962R2120301VXC).Go
- Added LDR exposure and testing information through 50krad(Si).Go
- Added anneal conditions for 100krad(Si) HDR.Go
- Added LDR facility description.Go
- Added LDR exposure levels and Device IDs.Go
- Updated Output voltage accuracy maximum at -55°C ≤ TA ≤ 125°C and
TA = 125°C max from 1.1% to 1.2%Go
- Updated SS_SET pin current to set VOUT -55°C ≤ TA ≤ 125°C
min/max from 98.9/100.9µA to 98.8/101µAGo
- Updated SS_SET pin current to set VOUT TA = -55°C min from
98.9µA to 98.8µAGo
- Updated SS_SET pin current to set VOUT TA = 25°C min/max from
99.2/100.8µA to 99/100.9µAGo
- Updated SS_SET pin current to set VOUT TA = 125°C max from
100.9µA to 101µAGo
- Updated output offset voltage (VOUT – VSS_SET) " -55°C ≤ TA ≤ 125°C min/typ/max limits from -1.6/-0.3/0.6 mV to -2.0//0.78 mVGo
- Updated output offset voltage (VOUT – VSS_SET) TA
= -55°C min/typ/max limits from -0.8/-0.1/0.6 mV to -1.33/-0.2/0.78
mVGo
- Updated output offset voltage (VOUT – VSS_SET) TA
= 25°C min/typ/max limits from -0.95/-0.25/0.45 mV to -1.45/-0.25/0.76
mVGo
- Updated output offset voltage (VOUT – VSS_SET) TA =
25°C, Post TID min/typ/max limits from -0.95/-0.15/0.9 mV to -1.45/1.5
mVGo
- Updated output offset voltage (VOUT – VSS_SET) TA =
125°C min/typ/max limits from -1.6/-0.5/0.4 mV to -2.0/-0.5/0.7
mVGo
- Updated reference voltage minimum from 1.192 V to 1.191 VGo
- Updated current sharing error percentage typical values from ±5% to ±1% at 1 A and from ±2% to ±0.1% at 2.9 AGo
- Removed thermal shutdown enter temperature minimum and maximum limitsGo
- Removed thermal shutdown exit temperature minimum and maximum limitsGo
- Updated HDR data. Exposed and tested using the final RHA part (5962R2120301VXC).Go
- Added LDR data.Go