SLVS348L July 2001 – May 2015 TPS793
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Input, VIN | –0.3 | 6 | V | |
Enable, VEN | –0.3 | 6 | V | ||
Output, VOUT | –0.3 | 6 | V | ||
Current | Peak output, IOUT(max) | Internally limited | A | ||
Output short-circuit duration | Indefinite | ||||
Total power dissipation | Continuous, PD(tot) | See Thermal Information | |||
Temperature | Junction, TJ | DBV package | –40 | 150 | °C |
YZQ package | –40 | 125 | °C | ||
Storage, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage range | 2.7 | 5.5 | V | |
VEN | Enable supply voltage range | 0 | VIN | V | |
VOUT | Output voltage range | VFB | 5 | V | |
IOUT | Output current | 0 | 200 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C | |
CIN | Input capacitor | 0.1 | 1 | µF | |
COUT | Output capacitor | 2.2(1) | 10 | µF | |
CNR | Noise reduction capacitor | 0 | 10 | nF | |
CFF | Feed-forward capacitor | 15 | pF | ||
R2 | Lower feedback resistor | 30.1 | kΩ |
THERMAL METRIC(1) | TPS79301 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | YZQ (DSBGA) | |||
6 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 225.1 | 178.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 78.4 | 1.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.7 | 62.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.3 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 53.8 | 62.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range(1) | 2.7 | 5.5 | V | ||||
IOUT | Continuous output current | 0 | 200 | mA | ||||
VFB | Internal reference (TPS79301) | 1.201 | 1.225 | 1.250 | V | |||
VOUT | Output voltage range | TPS79301 | VFB | 5.5 – VDO | V | |||
TPS79318 | 0 µA < IOUT < 200 mA, 2.8 V < VIN < 5.5 V | 1.764 | 1.8 | 1.836 | ||||
TPS79325 | 0 µA < IOUT < 200 mA, 3.5 V < VIN < 5.5 V | 2.45 | 2.5 | 2.55 | ||||
TPS79328 | 0 µA < IOUT < 200 mA, 3.8 V < VIN < 5.5 V | 2.744 | 2.8 | 2.856 | ||||
TPS793285 | 0 µA < IOUT < 200 mA, 3.85 V < VIN < 5.5 V | 2.793 | 2.85 | 2.907 | ||||
TPS79330 | 0 µA < IOUT < 200 mA, 4 V < VIN < 5.5 V | 2.94 | 3 | 3.06 | ||||
TPS79333 | 0 µA < IOUT < 200 mA, 4.3 V < VIN < 5.5 V | 3.234 | 3.3 | 3.366 | ||||
TPS793475 | 0 µA < IOUT < 200 mA, 5.25 V < VIN < 5.5 V | 4.655 | 4.75 | 4.845 | ||||
ΔVOUT(ΔVIN) | Line regulation | VOUT + 1 V < VIN ≤ 5.5 V | 0.05 | 0.12 | %/V | |||
ΔVOUT(ΔIOUT) | Load regulation | 0 µA < IOUT < 200 mA, TJ = 25°C | 5 | mV | ||||
VDO | Dropout voltage(2)
(VIN = VOUT(nom) – 0.1 V) |
TPS79328 | IOUT = 200 mA | 120 | 200 | mV | ||
TPS793285 | IOUT = 200 mA | 120 | 200 | |||||
TPS79330 | IOUT = 200 mA | 112 | 200 | |||||
TPS79333 | IOUT = 200 mA | 12 | 180 | |||||
TPS793475 | IOUT = 200 mA | 77 | 125 | |||||
ICL | Output current limit | VOUT = 0 V | 285 | 600 | mA | |||
IGND | Ground pin current | 0 µA < IOUT < 200 mA | 170 | 220 | µA | |||
ISHUTDOWN | Shutdown current(3) | VEN = 0 V, 2.7 V < VIN < 5.5 V | 0.07 | 1 | µA | |||
IFB | FB pin current | VFB = 1.8 V | 1 | µA | ||||
PSRR | Power-supply rejection ratio | TPS79328 | f = 100 Hz, IOUT = 10 mA | 70 | dB | |||
f = 100 Hz, IOUT = 200 mA | 68 | |||||||
f = 10 kHz, IOUT = 200 mA | 70 | |||||||
f = 100 kHz, IOUT = 200 mA | 43 | |||||||
Vn | Output noise voltage | TPS79328 | BW = 200 Hz to 100 kHz, IOUT = 200 mA |
CNR = 0.001 μF | 55 | µVRMS | ||
CNR = 0.0047 μF | 36 | |||||||
CNR = 0.01 μF | 33 | |||||||
CNR = 0.1 μF | 32 | |||||||
tSTR | Startup time | TPS79328 | RL = 14 Ω, COUT = 1 µF |
CNR = 0.001 μF | 50 | µs | ||
CNR = 0.0047 μF | 70 | |||||||
CNR = 0.01 μF | 100 | |||||||
VEN(high) | High-level enable input voltage | 2.7 V < VIN < 5.5 V | 1.7 | VIN | V | |||
VEN(low) | Low-level enable input voltage | 2.7 V < VIN < 5.5 V | 0 | 0.7 | V | |||
IEN | EN pin current | VEN = 0 V | –1 | 1 | µA | |||
UVLO | Threshold, VCC rising | 2.25 | 2.65 | V | ||||
Hysteresis | 100 | mV |