The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.
With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6220x | SOT-23 (5) | 2.90 mm × 1.60 mm |
Changes from E Revision (May 2006) to F Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | I | This is the enable pin of the device. Pulling this pin to ground forces the device into shutdown mode. Pulling this pin to Vin enables the device. This pin must not be left floating and must be terminated. |
FB | 4 | I | This is the feedback pin of the device. Connect this pin directly to the output if the fixed output voltage version is used. For the adjustable version an external resistor divider is connected to this pin. The internal voltage divider is disabled for the adjustable version. |
GND | 2 | — | Ground |
SW | 5 | I/O | Connect the inductor to this pin. This pin is the switch pin and is connected to the internal MOSFET switches. |
VI | 1 | I | Supply voltage pin |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Supply voltages(2) | –0.3 | 7.0 | V |
Voltages on pins SW, EN, FB (2) | –0.3 | VCC +0.3 | V | |
PD | Continuous power dissipation | See Thermal Information | ||
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Supply voltage | 2.5 | 6.0 | V | |
VO | Output voltage for adjustable output voltage version | 0.7 | VI | V | |
IO | Output current | 300 | mA | ||
L | Inductor(1) | 4.7 | 10 | µH | |
CI | Input capacitor(1) | 4.7 | µF | ||
CO | Output capacitor(1) | 10 | µF | ||
TA | Operating ambient temperature | 40 | 85 | °C | |
TJ | Operating junction temperature | 40 | 125 | °C |
THERMAL METRIC(1) | TPS6220x | UNIT | |
---|---|---|---|
DBV [SOT-23] | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 220 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 125 | °C/W |
RθJB | Junction-to-board thermal resistance | 36 | °C/W |
ψJT | Junction-to-top characterization parameter | 14 | °C/W |
ψJB | Junction-to-board characterization parameter | 35 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
VI | Input voltage | 2.5 | 6 | V | |||
IQ | Operating quiescent current | IO = 0 mA, Device is not switching | 15 | 30 | µA | ||
Shutdown supply current | EN = GND | 0.1 | 1 | µA | |||
Undervoltage lockout threshold | 1.5 | 2 | V | ||||
ENABLE | |||||||
V(EN) | EN high level input voltage | 1.3 | V | ||||
EN low level input voltage | 0.4 | V | |||||
I(EN) | EN input bias current | EN = GND or VIN | 0.01 | 0.1 | µA | ||
POWER SWITCH | |||||||
rds(ON) | P-channel MOSFET on-resistance | VIN = VGS = 3.6 V | 530 | 690 | mΩ | ||
VIN = VGS = 2.5 V | 670 | 850 | |||||
N-channel MOSFET on-resistance | VIN = VGS = 3.6 V | 430 | 540 | mΩ | |||
VIN = VGS = 2.5 V | 530 | 660 | |||||
Ilkg_(P) | P-channel leakage current | VDS = 6.0 V | 0.1 | 1 | µA | ||
Ilkg_(N) | N-channel leakage current | VDS = 6.0 V | 0.1 | 1 | µA | ||
I(LIM) | P-channel current limit | 2.5 V < Vin < 6.0 V | 380 | 480 | 670 | mA | |
OSCILLATOR | |||||||
fS | Switching frequency | 650 | 1000 | 1500 | kHz | ||
OUTPUT | |||||||
VO | Adjustable output voltage | TPS62200 | 0.7 | VIN | V | ||
Vref | Reference voltage | 0.5 | V | ||||
Feedback voltage (1) | TPS62200 | VI = 3.6 V to 6 V, IO = 0 mA | 0% | 3% | |||
Adjustable | VI = 3.6 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
VO | Fixed output voltage(1) | TPS62207 | VI = 2.5 V to 6 V, IO = 0 mA | 0% | 3% | ||
1.2 V | VI = 2.5 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
TPS62201 | VI = 2.5 V to 6 V, IO = 0 mA | 0% | 3% | ||||
1.5 V | VI = 2.5 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
TPS62204 | VI = 2.5 V to 6 V, IO = 0 mA | 0% | 3% | ||||
1.6 V | VI = 2.5 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
TPS62202 | VI = 2.5 V to 6 V, IO = 0 mA | 0% | 3% | ||||
1.8 V | VI = 2.5 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
TPS62208 | VI = 2.5 V to 6 V, IO = 0 mA | 0% | 3% | ||||
1.875 V | VI = 2.5 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
TPS62205 | VI = 2.7 V to 6 V, IO = 0 mA | 0% | 3% | ||||
2.5 V | VI = 2.7 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
TPS62203 | VI = 3.6 V to 6 V, IO = 0 mA | 0% | 3% | ||||
3.3 V | VI = 3.6 V to 6 V, 0 mA ≤ IO ≤ 300 mA | –3% | 3% | ||||
Line regulation | VI = 2.5 V to 6 V, IO = 10 mA | 0.26 | %/V | ||||
Load regulation | IO = 100 mA to 300 mA | 0.0014 | %/mA | ||||
Ilkg | Leakage current into SW pin | Vin > Vout, 0 V ≤ Vsw ≤ Vin | 0.1 | 1 | µA | ||
Ilkg(Rev) | Reverse leakage current into pin SW | Vin = open, EN = GND, VSW = 6 V | 0.1 | 1 | µA |
FIGURES | |||
---|---|---|---|
η | Efficiency | vs Load current | Figure 6, Figure 7, Figure 8 |
vs Input voltage | Figure 9 | ||
IQ | No load quiescent current | vs Input voltage | Figure 1 |
fs | Switching frequency | vs Temperature | Figure 10 |
Vo | Output voltage | vs Output current | Figure 11 |
rds(on) | rds(on) - P-channel switch, | vs Input voltage | Figure 2 |
rds(on) - N-channel rectifier switch | vs Input voltage | Figure 3 | |
Line transient response | Figure 12 | ||
Load transient response | Figure 13 | ||
Power save mode operation | Figure 14 | ||
Start-up | Figure 15 |