SLVS490K December 2003 – June 2024
PRODUCTION DATA
PINS | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
D or DGN Package | DBV Package | |||||
NAME | TPS2061 | TPS2065 | TPS2061 | TPS2065 | ||
EN | 4 | - | 4 | - | I | Enable input, logic low turns on power switch |
EN | - | 4 | - | 4 | I | Enable input, logic high turns on power switch |
GND | 1 | 1 | 2 | 2 | Ground | |
IN | 2, 3 | 2,3 | 5 | 5 | I | Input voltage |
OC | 5 | 5 | 3 | 3 | O | Overcurrent, open-drain output, active-low |
OUT | 6, 7, 8 | 6, 7, 8 | 1 | 1 | O | Power-switch output |
PowerPAD™ | - | - | - | - | Internally connected to GND; used to heat-sink the part to the circuit board traces. Must be connected to GND pin. |
PINS | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
TPS2062 | TPS2066 | |||
EN1 | 3 | - | I | Enable input, logic low turns on power switch IN-OUT1 |
EN2 | 4 | - | I | Enable input, logic low turns on power switch IN-OUT2 |
EN1 | - | 3 | I | Enable input, logic high turns on power switch IN-OUT1 |
EN2 | - | 4 | I | Enable input, logic high turns on power switch IN-OUT2 |
GND | 1 | 1 | Ground | |
IN | 2 | 2 | I | Input voltage |
OC1 | 8 | 8 | O | Overcurrent, open-drain output, active low, IN-OUT1 |
OC2 | 5 | 5 | O | Overcurrent, open-drain output, active low, IN-OUT2 |
OUT1 | 7 | 7 | O | Power-switch output, IN-OUT1 |
OUT2 | 6 | 6 | O | Power-switch output, IN-OUT2 |
PowerPAD™ | - | - | Internally connected to GND; used to heat-sink the part to the circuit board traces. Must be connected to GND pin. |
PINS | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TPS2063 | TPS2067 | ||
EN1 | 3 | – | I | Enable input, logic low turns on power switch IN1-OUT1 |
EN2 | 4 | – | I | Enable input, logic low turns on power switch IN1-OUT2 |
EN3 | 7 | – | I | Enable input, logic low turns on power switch IN2-OUT3 |
EN1 | – | 3 | I | Enable input, logic high turns on power switch IN1-OUT1 |
EN2 | – | 4 | I | Enable input, logic high turns on power switch IN1-OUT2 |
EN3 | – | 7 | I | Enable input, logic high turns on power switch IN2-OUT3 |
GND | 1, 5 | 1, 5 | Ground | |
IN1 | 2 | 2 | I | Input voltage for OUT1 and OUT2 |
IN2 | 6 | 6 | I | Input voltage for OUT3 |
NC | 8, 9, 10 | 8, 9, 10 | No connection | |
OC1 | 16 | 16 | O | Overcurrent, open-drain output, active low, IN1-OUT1 |
OC2 | 13 | 13 | O | Overcurrent, open-drain output, active low, IN1-OUT2 |
OC3 | 12 | 12 | O | Overcurrent, open-drain output, active low, IN2-OUT3 |
OUT1 | 15 | 15 | O | Power-switch output, IN1-OUT1 |
OUT2 | 14 | 14 | O | Power-switch output, IN1-OUT2 |
OUT3 | 11 | 11 | O | Power-switch output, IN2-OUT3 |