SLVS763E June 2007 – July 2015 TPS62263
PRODUCTION DATA.
PART NUMBER | OUTPUT VOLTAGE(1) | PACKAGE(2) | PACKAGE DESIGNATOR | MODE PIN | PACKAGE MARKING |
---|---|---|---|---|---|
TPS62260 | Adjustable | WSON (6) | DRV | Yes | BYK |
SOT (5) | DDC | No, PFM/PWM auto transition | BYP | ||
TPS62261 | 1.8 V fixed | WSON (6) | DRV | Yes | BYL |
TPS62262 | 1.2 V fixed | WSON (6) | DRV | Yes | BYM |
SOT (5) | DDC | No, PFM/PWM auto transition | QXS | ||
TPS62263 | 2.5 V fixed | WSON (6) | DRV | Yes | CFX |