SLVS974F September 2009 – May 2020
PRODUCTION DATA.
PARAMETER | NOTES AND CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | Operating | 3 | 3.3 | 6 | V |
VSTART | Start input voltage | Rising | 3.1 | |||
VSTOP | Stop input voltage | Falling | 2.8 | |||
VOUT | Output voltage | 1.8 | V | |||
ΔVOUT | Transient response | 1-A to 2-A load step | 3% | |||
IOUT(max) | Maximum output current | 2 | A | |||
VOUT(ripple) | Output voltage ripple | 30 | mVP-P | |||
fSW | Switching frequency | 1 | MHz |