SLVS984B September 2009 – March 2015 TPS22946
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | VIN, VOUT, ON, CL | –0.3 | 6 | V |
TJ | Operating junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per JEDEC specification JESD22 (A114-B, Class II)(1) | ±6000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 1.62 | 5.5 | V | |
VON | ON pin voltage | 0 | 5.5 | V | |
VCL | CL pin voltage | 0 | VIN | V | |
VOUT | OUT pin voltage | 0 | VIN | V | |
TA | Ambient free-air temperature | –40 | 85 | °C | |
tCLSET | CL pin setting time | 8 | ms | ||
CIN | Input capacitor | 1(1) | μF | ||
VIH | ON high-level input voltage | VIN = 1.8 V | 1.1 | 5.5 | V |
VIN = 2.5 V | 1.2 | 5.5 | |||
VIN = 3.3 V | 1.3 | 5.5 | |||
VIN = 5.5 V | 1.4 | 5.5 | |||
VIL | ON low-level input voltage | VIN = 1.8 V | 0.4 | V | |
VIN = 2.5 V | 0.4 | ||||
VIN = 3.3 V | 0.5 | ||||
VIN = 5.5 V | 0.6 | ||||
VIH | CL low-level input voltage | VIN = 1.62 V to 5.5 V, IIH = 55 μA | 0.7 VIN | VIN | V |
VIL | CL high-level input voltage | VIN = 1.62 V to 5.5 V, IIL = 55 μA | GND | 0.3 VIN | V |
THERMAL METRIC(1) | TPS22946 | UNIT | |
---|---|---|---|
YZP (DSBGA) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 131 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.3 | |
RθJB | Junction-to-board thermal resistance | 22.6 | |
ψJT | Junction-to-top characterization parameter | 5.2 | |
ψJB | Junction-to-board characterization parameter | 22.6 |
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IIN | Average quiescent current | IOUT = 0 mA, VIN = 4.5 V to 5.5 V | Full range | 1.5 | 5 | μA | ||
IOUT = 0 mA, VIN = 3.0 V to 3.6 V | 1.3 | 4 | ||||||
IOUT = 0 mA, VIN = 1.62 V to 1.98 V | 1 | 3 | ||||||
IIN(OFF) | OFF state supply current | VON = 0 V | VIN = 3.6 V, VOUT open | Full range | 0.1 | 1 | μA | |
IOUT(LEAKAGE) | OFF state switch current | VON = 0 V | VIN = 3.6 V, VOUT short to GND |
Full range | 0.1 | 1.1 | μA | |
rON | ON-state resistance | IOUT = –100 mA | VIN = 5.5 V | 25°C | 0.3 | 0.4 | Ω | |
Full range | 0.45 | |||||||
VIN = 3.3 V | 25°C | 0.4 | 0.5 | |||||
Full range | 0.55 | |||||||
VIN = 2.5 V | 25°C | 0.5 | 0.6 | |||||
Full range | 0.65 | |||||||
VIN = 1.8 V | 25°C | 0.6 | 0.8 | |||||
Full range | 0.85 | |||||||
VIN = 1.62 V | 25°C | 0.7 | 0.9 | |||||
Full range | 1 | |||||||
ION | ON input leakage current | VON = VIN or GND | Full range | 1 | μA | |||
ILIM | Current limit | VIN = 1.8 V, VOUT = 1.5 V, CL = GND | Full range | 70 | 85 | 120 | mA | |
VIN = 3.3 V, VOUT = 3.0 V, CL = GND | Full range | 60 | 80 | 115 | ||||
VIN = 1.8 V, VOUT = 1.5 V, CL = VIN | Full range | 155 | 175 | 235 | ||||
VIN = 3.3 V, VOUT = 3.0 V, CL = VIN | Full range | 135 | 165 | 230 | ||||
VIN = 1.8 V, VOUT = 1.5 V, CL floating | Full range | 30 | 45 | 60 | ||||
VIN = 3.3 V, VOUT = 3.0 V, CL floating | Full range | 28 | 40 | 60 | ||||
Ilimit_inrush | Inrush current limit | Rl = 1 Ω, VIN = 3.3 V, VOUT = 2.3 V | Full range | 375 | 435 | 685 | mA | |
Thermal shutdown(2) | Shutdown threshold | Full range | 135 | °C | ||||
Return from shutdown | 125 | |||||||
Hysteresis | 10 | |||||||
VOL | OC output logic low voltage | VIN = 5 V, ISINK = 10 mA | Full range | 0.1 | 0.2 | V | ||
VIN = 1.8 V, ISINK = 10 mA | 0.1 | 0.3 | ||||||
IOH | OC output high leakage current | VIN = 5 V, Switch ON | Full range | 1 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPWRON | Power-on time | RL = 50 Ω, CL = 1 μF | 192 | μs | ||
tPWROFF | Power-off time | RL = 50 Ω, CL = 1 μF | 0.55 | μs | ||
tON | Turnon time | RL = 50 Ω, CL = 1 μF | 125 | μs | ||
tOFF | Turnoff time | RL = 50 Ω, CL = 1 μF | 115 | μs | ||
tR | VOUT rise time | RL = 50 Ω, CL = 1 μF | 35 | μs | ||
tF | VOUT fall time | RL = 50 Ω, CL = 1 μF | 120 | μs | ||
tBLANK | Overcurrent blanking time | 7 | 10 | 15 | ms | |
tRSTART | Auto-restart time | 50 | 70 | 95 | ms | |
tTIMEOUT | Overcurrent detection time-out(3) | VIN = VON = 3.3 V, hard short(2) | 6000 | ms | ||
tOVRTMP | Overtemperature detection maximum response time | 7.7 | ms | |||
tMODOC | Moderate overcurrent detection maximum response time | VIN = VON = 1.8 V, Moderate over-current condition(1) | 63.5 | ms | ||
VIN = VON = 3.3 V, Moderate overcurrent condition(1) | 65.5 | |||||
tHARDSHORT | Hard-short detection maximum response time | VIN = VON = 1.8 V, hard short(2) | 270 | μs | ||
VIN = VON = 3.3 V, hard short(2) | 295 |