The TPS650231 device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, and which requires multiple power rails. The TPS650231 provides three highly efficient step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS650231 | VQFN (40) | 5.00 mm × 5.00 mm |
DSBGA (49) | 3.00 mm × 3.00 mm |
Changes from * Revision (August 2010) to A Revision
All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. The TPS650231 also integrates two general-purpose, 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS650231 is available in a 40-pin VQFN (RSB) package or in a 49-ball DSBGA (YFF) package, and operates over a free-air temperature of –40°C to +85°C.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SWITCHING REGULATOR SECTION | |||
AGND1 | 40 | — | Analog ground. All analog ground pins are connected internally on the chip. |
AGND2 | 17 | — | Analog ground. All analog ground pins are connected internally on the chip. |
DCDC1_EN | 25 | I | VDCDC1 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DCDC2_EN | 24 | I | VDCDC2 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DCDC3_EN | 23 | I | VDCDC3 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DEFDCDC1 | 10 | I | Input signal indicating default VDCDC1 voltage, 0 = 1.2 V, 1 = 1.6 V; DEFDCDC1 can also be connected to a resistor divider between VDCDC1 and GND, if the output voltage of the DCDC1 converter is set in a range from 0.6 V to VINDCDC1 V. |
DEFDCDC2 | 32 | I | Input signal indicating default VDCDC2 voltage, 0 = 1.8 V, 1 = 3.3 V; DEFDCDC2 can also be connected to a resistor divider between VDCDC2 and GND, if the output voltage of the DCDC2 converter is set in a range from 0.6 V to VINDCDC2 V. |
DEFDCDC3 | 1 | I | Input signal indicating default VDCDC3 voltage, 0 = 1.8 V, 1 = 3.3 V; DEFDCDC3 can also be connected to a resistor divider between VDCDC3 and GND, if the output voltage of the DCDC3 converter is set in a range from 0.6 V to VINDCDC3 V. |
L1 | 7 | — | Switch pin of VDCDC1 converter. The VDCDC1 inductor is connected here. |
L2 | 35 | — | Switch pin of VDCDC2 converter. The VDCDC2 inductor is connected here. |
L3 | 4 | — | Switch pin of VDCDC3 converter. The VDCDC3 inductor is connected here. |
PGND1 | 8 | — | Power ground for VDCDC1 converter |
PGND2 | 34 | — | Power ground for VDCDC2 converter |
PGND3 | 3 | — | Power ground for VDCDC3 converter |
PowerPAD™ | — | — | Connect the power pad to analog ground. |
VCC | 37 | I | Power supply for digital and analog circuitry of VDCDC1, VDCDC2, and VDCDC3 DC-DC converters. VCC must be connected to the same voltage supply as VINDCDC3, VINDCDC1, and VINDCDC2. VCC also supplies serial interface block. |
VDCDC1 | 9 | I | VDCDC1 feedback voltage sense input. Connect directly to VDCDC1 |
VDCDC2 | 33 | I | VDCDC2 feedback voltage sense input. Connect directly to VDCDC2 |
VDCDC3 | 2 | I | VDCDC3 feedback voltage sense input. Connect directly to VDCDC3 |
VINDCDC1 | 6 | I | Input voltage for VDCDC1 step-down converter. VINDCDC1 must be connected to the same voltage supply as VINDCDC2, VINDCDC3, and VCC. |
VINDCDC2 | 36 | I | Input voltage for VDCDC2 step-down converter. VINDCDC2 must be connected to the same voltage supply as VINDCDC1, VINDCDC3, and VCC. |
VINDCDC3 | 5 | I | Input voltage for VDCDC3 step-down converter. VINDCDC3 must be connected to the same voltage supply as VINDCDC1, VINDCDC2, and VCC. |
LDO REGULATOR SECTION | |||
DEFLD01 | 12 | I | Digital input. DEFLD01 sets the default output voltage of LDO1 and LDO2. |
DEFLD02 | 13 | I | Digital input. DEFLD02 sets the default output voltage of LDO1 and LDO2. |
LDO_EN | 22 | I | Enable input for LDO1 and LDO2. A logic high enables the LDOs, a logic low disables the LDOs. |
VBACKUP | 15 | I | Connect the backup battery to this input pin |
VINLDO | 19 | I | Input voltage for LDO1 and LDO2 |
VLDO1 | 20 | O | Output voltage of LDO1 |
VLDO2 | 18 | O | Output voltage of LDO2 |
VRTC | 16 | O | Output voltage of the LDO and switch for the real-time clock |
VSYSIN | 14 | I | Input of system voltage for VRTC switch |
CONTROL AND I2C SECTION | |||
HOT_RESET | 11 | I | Push button input that reboots or wakes up the processor through RESPWRON output pin. |
INT | 28 | O | Open drain output |
LOW_BAT | 21 | O | Open drain output of LOW_BAT comparator |
LOWBAT_SNS | 39 | I | Input for the comparator driving the LOW_BAT output |
PWRFAIL | 31 | O | Open drain output. Active low when PWRFAIL comparator indicates low VBAT condition. |
PWRFAIL_SNS | 38 | I | Input for the comparator driving the PWRFAIL output |
RESPWRON | 27 | O | Open drain system reset output |
SCLK | 30 | I | Serial interface clock line |
SDAT | 29 | I/O | Serial interface data and address |
TRESPWRON | 26 | I | Connect the timing capacitor to TRESPWRON to set the reset delay time: 1 nF → 100 ms |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SWITCHING REGULATOR SECTION | |||
AGND | B1, E6 | Analog ground. All analog ground pins are connected internally on the chip. | |
DCDC1_EN | F5 | I | VDCDC1 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DCDC2_EN | F6 | I | VDCDC2 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DCDC3_EN | G5 | I | VDCDC3 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DEFDCDC1 | D5 | I | Input signal indicating default VDCDC1 voltage, 0 = 1.2 V, 1 = 1.6 V; DEFDCDC1 can also be connected to a resistor divider between VDCDC1 and GND, if the output voltage of the DCDC1 converter is set in a range from 0.6 V to VINDCDC1 V. |
DEFDCDC2 | G3 | I | This pin needs to be connected to a resistor divider between VDCDC2 and GND. The output voltage of the DCDC2 converter is set in a range from 0.6 V to VINDCDC2 V. |
DEFDCDC3 | C1 | I | Input signal indicating default VDCDC3 voltage, 0 = 1.8 V, 1 = 3.3 V; DEFDCDC3 can also be connected to a resistor divider between VDCDC3 and GND, if the output voltage of the DCDC3 converter is set in a range from 0.6 V to VINDCDC3 V. |
L1 | A5, B5, C5 | O | Switch pin of VDCDC1 converter. The VDCDC1 inductor is connected here. |
L2 | E1, E2, E3 | O | Switch pin of VDCDC2 converter. The VDCDC2 inductor is connected here. |
L3 | A2, B3 | O | Switch pin of VDCDC3 converter. The VDCDC3 inductor is connected here. |
PGND1 | A6, B6, C6 | Power ground for VDCDC1 converter | |
PGND2 | F1, F2, F3 | Power ground for VDCDC2 converter | |
PGND3 | A1, B2 | Power ground for VDCDC3 converter | |
VCC | D4 | I | Power supply for digital and analog circuitry of VDCDC1, VDCDC2, and VDCDC3 DC-DC converters. VCC must be connected to the same voltage supply as VINDCDC13 and VINDCDC2. VCC also supplies the serial interface block. |
VDCDC1 | A7 | I | VDCDC1 feedback voltage sense input. Connect directly to VDCDC1 |
VDCDC2 | E4 | I | VDCDC2 feedback voltage sense input. Connect directly to VDCDC2 |
VDCDC3 | C3 | I | VDCDC3 feedback voltage sense input. Connect directly to VDCDC3 |
VINDCDC13 | A3, A4, B4, C4 |
I | Input voltage for VDCDC1 and VDCDC3 step-down converter. This must be connected to the same voltage supply as VINDCDC2 and VCC. |
VINDCDC2 | D1, D2, D3 | I | Input voltage for VDCDC2 step-down converter. VINDCDC2 must be connected to the same voltage supply as VINDCDC13 and VCC. |
LDO REGULATOR SECTION | |||
DEFLD01 | B7 | I | Digital input. DEFLD01 sets the default output voltage of LDO1 and LDO2. |
DEFLD02 | C7 | I | Digital input. DEFLD02 sets the default output voltage of LDO1 and LDO2. |
LDO_EN | G6 | I | Enable input for LDO1 and LDO2. A logic high enables the LDOs, a logic low disables the LDOs. |
VBACKUP | D7 | I | Connect the backup battery to this input pin |
VINLDO | F7 | I | Input voltage for LDO1 and LDO2 |
VLDO1 | G7 | O | Output voltage of LDO1 |
VLDO2 | E7 | O | Output voltage of LDO2 |
VRTC | E5 | O | Output voltage of the LDO and switch for the real-time clock |
VSYSIN | D6 | I | Input of system voltage for VRTC switch |
CONTROL AND I2C SECTION | |||
PWRFAIL | G1 | O | Open drain output. Active low when PWRFAIL comparator indicates low VBAT condition. |
PWRFAIL_SNS | C2 | I | Input for the comparator driving the PWRFAIL output |
SCLK | G2 | I | Serial interface clock line |
SDAT | F4 | I/O | Serial interface data and address |
TRESPWRON | G4 | I | Connect a 1-nF capacitor from this pin to GND |