SLVSAI0J October 2010 – May 2016 TPS82670 , TPS826711 , TPS826716 , TPS82672 , TPS826721 , TPS82673 , TPS82674 , TPS826745 , TPS82676 , TPS826765 , TPS82677
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PART NUMBER (1) | OUTPUT VOLTAGE | DEVICE SPECIFIC FEATURE | PACKAGE MARKING |
---|---|---|---|
TPS82670 | 1.86V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
YK |
TPS82671 | 1.8V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage |
RA |
TPS826711 | 1.8V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
YW |
TPS826716 | 1.6V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage |
GS |
TPS82672 | 1.5V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage |
WD |
TPS826721 | 2.1V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage |
EO |
TPS82673 | 1.26V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
YL |
TPS82674 | 1.2V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
SW |
TPS826745 | 1.225V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
B5 |
TPS82675 | 1.2V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage |
RB |
TPS82676 | 1.1V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
TU |
TPS826765 | 1.05V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage Output Capacitor Discharge |
AN |
TPS82677 | 1.2V | Output Capacitor Discharge | SK |
TPS8267195 | 1.95V | PWM Spread Spectrum Modulation Low PFM Output Ripple Voltage |
4A |