The TPS61181A device provides highly integrated solutions for media-size LCD backlighting. The six current sink regulators provide high-precision current regulation and matching. In total, the device can support up to 60 WLEDs.
The devices support pulse width modulation (PWM) brightness dimming. During dimming, the WLED current is turned on/off at the duty cycle and frequency, determined by the PWM signal input to the DCRTL pin. The TPS61181A device is designed to minimize the output AC ripple across a wide dimming duty cycle and frequency range and also reduces the audible noise from the output ceramic capacitors.
The TPS61181A device provides a driver output for an external PFET connected between the input and inductor. During short circuit or overcurrent conditions, the device turns off the external PFET and disconnects the battery from the WLEDs. The PFET is also turned off during device shutdown (thereby giving true shutdown) to prevent any leakage current from the battery. The device integrates overvoltage protection, soft-start and thermal shutdown and has a built-in linear regulator for the device supply.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61181A | WQFN (16) | 3.00 mm × 3.00 mm |
space
Changes from A Revision (March 2011) to B Revision
Changes from * Revision (February) to A Revision
TPS61181A | TPS61180 | |
---|---|---|
Input voltage range | 5 V to 24 V | 5 V to 24 V |
Number of LED channels | 6 | 6 |
LED current/channel | 30 | 25 |
I2C/SPI support | No | No |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | PGND | I | Power ground of the device. Internally, it connects to the source of the PWM switch. |
2 | SW | I | This pin connects to the drain of the internal PWM switch, external Schottky diode and inductor. |
3 | VBAT | I | This pin is connected to the battery supply. It provides the pullup voltage for the Fault pin and battery voltage signal. This is also the input to the internal LDO. |
4 | VO | O | This pin monitors the output of the boost regulator. Connect this pin to the anode of the WLED strings. |
5 | ISET | I | The resistor on this pin programs the WLED output current. |
6 | Cin | I | Supply voltage of the device. It is the output of the internal LDO. Connect 0.1-μF bypass capacitor to this pin. |
7, 8, 9 12, 13, 14 |
IFB1-IFB3 IFB4-IFB6 |
I | Current sink regulation inputs. They are connected to the cathode of WLEDs. The PWM loop regulates the lowest VIFB to 400 mV. Each channel is limited to 30-mA current. |
10 | GND | I | Signal ground of the device. |
11 | DCTRL | I | Dimming control logic input. The dimming frequency range is 100 Hz to 1 kHz. |
15 | EN | I | The enable pin to the device. A logic high signal turns on the internal LDO and enables the device. Therefore, do not connect the EN pin to the Cin pin. |
16 | Fault | I | Gate driver output for an external PFET used for fault protection. It can also be used as signal output for system fault report. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range(2) | VBAT and Fault | –0.3 | 24 | V |
CIN and ISET | –0.3 | 3.6 | ||
SW and VO | –0.3 | 40 | ||
IFB1 to IFB6, EN and DCTRL | –0.3 | 20 | ||
Continuous power dissipation | See Thermal Information | |||
Operating junction temperature range | –40 | 150 | °C | |
Storage temperature range | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±200 | |||
Machine mode (MM) | 1000 |
THERMAL METRIC(1) | TPS61181A | UNIT | |
---|---|---|---|
RTE (WQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 43.1 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 38.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 14.6 | °C/W |
RψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
RψJB | Junction-to-board characterization parameter | 14.4 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
VBAT | Battery input voltage range | 4.5 | 24 | V | ||||
Vcin | Cin pin output voltage | 2.7 | 3.15 | 3.6 | V | |||
Iq_bat | Operating quiescent current into VBAT | Device enable, switching no load, VIN = 24 V |
3 | mA | ||||
IQ_sw | Operating quiescent current into VO | VO = 35 V | 60 | μA | ||||
ISD | Shutdown current | EN=GND | 2 | 18 | μA | |||
Vbat_UVLO | VBAT undervoltage lockout threshold | VBAT rising | 4.45 | V | ||||
VBAT falling | 3.9 | |||||||
Vbat_hys | VBAT undervoltage lockout hysteresis | VBAT rising – VBAT falling | 220 | mV | ||||
EN AND DCTRL | ||||||||
VH | EN pin logic high voltage | 2 | V | |||||
VL | EN pin logic low voltage | 0.8 | V | |||||
VH | DCTRL pin logic high voltage | 2 | V | |||||
VL | DCTRL pin logic low voltage | 0.8 | V | |||||
RPD | Pulldown resistor on both pins | VEN, DCTRL = 2 V | 400 | 800 | 1600 | kΩ | ||
CURRENT REGULATION | ||||||||
VISET | ISET pin voltage | 1.204 | 1.229 | 1.253 | V | |||
KISET | Current multiple Iout/ISET | ISET current = 20 μA | 970 | 1000 | 1030 | |||
IFB | Current accuracy | ISET current = 20 µA | 19.4 | 20 | 20.6 | mA | ||
Km | (Imax – Imin) / IAVG | ISET current = 20 μA | 1% | 2.5% | ||||
Ileak | IFB pin leakage current | IFB voltage = 20 V on all pins | 3 | μA | ||||
IIFB_MAX | Current sink max output current | IFB = 500 mV | 30 | mA | ||||
BOOST OUTPUT REGULATION | ||||||||
VIFB_L | VO dial up threshold | ISET current = 20 μA | 400 | mV | ||||
VIFB_H | VO dial down threshold | ISET current = 20 μA | 700 | mV | ||||
Vreg_L | Min VO regulation voltage | 16 | V | |||||
Vo_step | VO stepping voltage | 100 | 150 | mV | ||||
POWER SWITCH | ||||||||
RPWM_SW | PWM FET on-resistance | 0.2 | 0.45 | Ω | ||||
Rstart | Start up charging resistance | VO = 0 V | 100 | 300 | Ω | |||
Vstart_r | Isolation FET start-up threshold | VIN – VO, VO ramp up | 1.2 | 2 | V | |||
ILN_NFET | PWM FET leakage current | VSW = 35 V | 1 | μA | ||||
OSCILLATOR | ||||||||
fS | Oscillator frequency | 0.9 | 1 | 1.2 | MHz | |||
Dmax | Maximum duty cycle | IFB = 0 V | 94% | |||||
Dmin | Minimum duty cycle | 7% | ||||||
OS, SC, OVP AND SS | ||||||||
ILIM | N-channel MOSFET current limit | D = Dmax | 1.5 | 3 | A | |||
Vovp | VO overvoltage threshold | Measured on the VO pin | 38 | 39 | 40 | V | ||
Vovp_IFB | IFB overvoltage threshold | Measured on the IFBx pin | 15 | 17 | 20 | V | ||
Vsc | Short-circuit detection threshold | VIN – VO, VO ramp down | 1.7 | 2.5 | V | |||
Vsc_dly | Short-circuit detection delay during start up | 32 | ms | |||||
FAULT OUTPUT | ||||||||
Vfault_high | Fault high voltage | Measured as VBAT – VFault | 0.1 | V | ||||
Vfault_low | Fault low voltage | Measured as VBAT – VFault, sink 0.1 mA VIN = 15 V |
6 | 8 | 10 | V | ||
THERMAL SHUTDOWN | ||||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||||
Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C |
Description (Reference to application circuit in Figure 16) | Figure | |
---|---|---|
Dimming Linearity | Vbat = 10.8 V; VO=28.6 V, 9 LEDs; Iset= 20 μA; PWM Freq = 1 kHz | Figure 1 |
Dimming Linearity | Vbat = 10.8 V; VO=28.6 V, 9 LEDs; Iset= 20 μA; PWM Freq = 200 Hz | Figure 2 |
Output Ripple | VO = 28.6 V; Iset= 20 μA; PWM Freq = 200 Hz; Duty = 50% | Figure 3 |
Switching Waveform | Vbat = 10.8 V; Iset= 20μA | Figure 4 |
Output Ripple at PWM Dimming | Vbat = 10.8 V; Iset = 20 μA; PWM Freq = 200 Hz; Duty = 50%; CO = 4.7 μF | Figure 5 |
Short Circuit Protection | Vbat = 10.8 V; Iset = 20 μA | Figure 6 |
Open WLED Protection | Vbat = 10.8 V; Iset = 20 μA | Figure 7 |
Startup Waveform | Vbat = 10.8 V; Iset = 20 μA | Figure 8 |
DC Load Efficiency | Vbat = 5 V, 10.8 V, 19 V; VO = 28.6 V, 9 LEDs; L = 10 µH | Figure 10 |
DC Load Efficiency | Vbat = 5V, 10.8 V, 19 V; VO = 31.7 V, 10 LEDs; L =10 µH | Figure 11 |
PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO = 25.5 V, 8 LEDs; PWM Freq = 1 kHz | Figure 12 |
PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO = 28.6 V, 9 LEDs; PWM Freq = 1 kHz | Figure 13 |
PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO = 31.7 V, 10 LEDs; PWM Freq = 1 kHz | Figure 14 |
PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO=34.8 V, 11 LEDs; PWM Freq = 1 kHz | Figure 15 |
1 kHz |
COUT = 4.7 μF |
COUT = 4.7 μF |
200 Hz |