SLVSBD0B November 2012 – June 2020 TPS2553-Q1
PRODUCTION DATA.
For this example, use the parameters shown in Table 5.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above minimum current limit 1 | 90 mA |
Above minimum current limit 2 | 950 mA |