SLVSCP6H July 2014 – June 2020
PRODUCTION DATA.
The DRV10983 has 96-bits of EEPROM data, which are used to program the motor parameters as described in the I2C Serial Interface.
The procedure for programming the EEPROM is as follows. TI recommends to perform the EEPROM programming without the motor spinning, power cycle after the EEPROM write, and read back the EEPROM to verify the programming is successful.
The programming time is about 24 ms, and eeWrite bit is reset to 0 when programming is done.