SLVSDM5F September 2017 – March 2020
PRODUCTION DATA.
The TLV701x and TLV702x have a recommended operating voltage range (VS) of 1.6 V to 5.5 / 6.5 V. VS is defined as VCC – VEE. Therefore, the supply voltages used to create VS can be single-ended or bipolar. For example, single-ended supply voltages of 5 V and 0 V and bipolar supply voltages of +2.5 V and –2.5 V create comparable operating voltages for VS. However, when bipolar supply voltages are used, it is important to realize that the logic low level of the comparator output is referenced to VEE.
Output capacitive loading and output toggle rate will cause the average supply current to rise over the quiescent current.