SLVSDM5F September 2017 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high-to-low (RP = 2.5 kΩ TLV7021 only) | Midpoint of input to midpoint of output, VOD = 100 mV | 260 | ns | ||
tPLH | Propagation delay time, low-to-high (RP = 2.5 kΩ TLV7021 only) | Midpoint of input to midpoint of output, VOD = 100 mV | 310 | ns | ||
tR | Rise time (for TLV7011 only) | 20% to 80% | 5 | ns | ||
tF | Fall time | 80% to 20% | 5 | ns | ||
tON | Power-up time (1) | 20 | µs |