SLVSDV6C November 2017 – November 2019
PRODUCTION DATA.
The junction temperature (TJ) of the device is monitored by an internal temperature sensor. If TJ exceeds 150°C (typ.), the device goes in thermal shutdown with a hysteresis of typically 20°C. Once the TJ has decreased enough, the device resumes normal operation.