SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage range | VIN | 2.8 | 5.5 | V | |
VGH | 9 | 40 | V | ||
VGL1 (must be equal to VGL2) | –18 | –4 | V | ||
VGL2 (must be equal to VGL1) | –18 | –4 | V | ||
OTP_LDO | 7.6 | 8.0 | 8.2 | V | |
Input voltage range | LS_START, LS_CNTRL, LN_CLK, SCL, SDA, I2CSEL | 0 | 3.3 | V | |
Operating free-air temperature range, TA | –40 | 85 | °C |