SLVSE94G September 2018 – June 2024
PRODUCTION DATA
PART NUMBER | OVERVOLTAGE PROTECTION | OVERLOAD FAULT RESPONSE | ADJUSTABLE OUTPUT POWER LIMITING |
---|---|---|---|
TPS26630 | Overvoltage cutoff, adjustable | Active current limiting (1x) | No |
TPS26631 | Overvoltage cutoff, adjustable | Active current limiting with pulse current support (2x) | No |
TPS26632 | Overvoltage clamp, fixed (35-V max) | Active current limiting (1x) | Yes |
TPS26633 | Overvoltage clamp, fixed (35-V max) | Active current limiting with pulse current support (2x) | Yes |
TPS26635 | Overvoltage clamp, fixed (39-V max) | Active current limiting with pulse current support (2x) | Yes |
TPS26636 | Overvoltage clamp, fixed (39-V max) | Active current limiting (1x) | Yes |
TPS26637 | — | Active current limiting with pulse current support (2x) | Yes |